Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Peristaltic hand pump
Version 1
hand pump
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Description

Suitable equipment simplifies the work and promotes correct practice in handling LOCTITE products.

LOCTITE Peristaltic Hand Pump, 97990-9700100
This hand pump is an inexpensive, accurate hand dosing pump, which screws onto the 50 ml or the 250 ml pack.
LOCTITE screw locks and LOCTITE jointing products can be dosed from 0.01 to 0.4 ml with viscosities up to 30000 m Pa · s using this manual system. The system can be used in any position, does not drip and optimises product consumption. In addition, it requires no cleaning and no electric or compressed air connection.

Teroson cartridge press 97990-9150310
For standard 150/310 ml cartridges.
Rugged design for regular use.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought