Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
LOCTITE
Version 1
adhesive and sealant
Container
310 ml cartridge
Elongation %
530
Handling strength in min.
5*
Hardening system
air humidity
LOCTITE no.
5366
Shore grade
25A
Tensile strength N/mm²
2
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
octamethylcyclotetrasiloxane
~ REACh SVHC 2 name > threshold
2x[ ]methylcyclo[ ]siloxane
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
* Skin formation time.
Attention
Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
Description

For permanently elastic adhesive joints and a simultaneous sealant effect against water and dust, etc.

LOCTITE permanently elastic adhesive and sealant, 97990-5366310
Clear paste. Is used as an adhesive to optimally seal, glue and protect. Typical applications are the sealing of wall panels on trains, sealing heat sources (ovens, heat exchangers, steam pipes, hot water boilers), protection and insulation of switchboxes and gluing HCR silicon. Also used in the maintenance sector.
Temperature resistant from -50 °C to +200 °C.

LOCTITE permanently elastic black adhesive and sealant, 97990-5368310
Black paste. Used mainly to seal. Is also suitable for gluing and high temperature applications. Used in many industrial sectors, such as electrical household equipment and the automobile and airspace industries.
Temperature resistant from -50 °C to +200 °C.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought