Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
LOCTITE
Version 1
Epoxy liquid metal
Container
pair of cans, 500 g
Handling strength in min.
180
Hazardous goods class
Dangerous goods class 8+9
LOCTITE no.
3472
Mixture ratio
1:1
Product
metal-Set S2
Temperature resistance
-20 °C – +120 °C
UN No.
UN 1759 + UN 3082
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Attention
Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
Description

LOCTITE metal set liquid metals are steel or aluminium-based epoxy resins. They set new standards in repairs: great strength, very good adhesion, no shrinkage, resistant to most solvents and lubricants. After hardening they can be worked like metal by hand or machine and can be painted over.
Cracks, porous spots, faulty holes or damage to pipes, tanks, chassis and machine parts can be quickly and durably repaired using LOCTITE metal set products. They adhere well to metals, glass, ceramics and other materials.

Type S1 – 97990-3471500
Suitable as filler. Steel based, two-component epoxy adhesive that is used to repair and reproduce damaged and worn parts.

Type S2 – 97990-3472500
Suitable for casting. Steel based, two-component epoxy adhesive that is used to repair and reproduce damaged and worn parts.

Type M – 97990-3474500
Suitable for filling. Mineral based, two-component epoxy adhesive that, after hardening forms a self-lubricating surface that reduces the wear on moving parts. The product is easy and practical to use and finds application in workshops or by maintenance work directly on site.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought