Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
LOCTITE
Version 1
Thread lock
Break-away torque Nm
26
Container
10 ml bottle
Handling strength in min.
10
Hardening system
anaerobic
LOCTITE no.
243
Thread size
≤M36
Ultimate hardness in hours
12
Viscosity m Pa · s
1300-3000
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
LOCTITE threadlocker mid-strength, 97990-243... has a PW recommendation from the German Federal Ministry of Health in the D2 sealant joints industry based on an inspection carried out by the DVGW Research Institute: suitable for use in the foodstuffs and potable water industries.

* Values break-away torque acc. to ISO 10964.
Attention
Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
Description

For use with all screw connections. Applied as a liquid, it hardens in the absence of air and on contact with metal after being screwed into the thread.

LOCTITE threadlocker low-strength, 97990-222....
To secure set and adjustment screws up to thread size M36. Even parts with a high length to diameter ratio can be loosened again. Prevents corrosion. Good vibration resistance. Easy to remove and adjust.
Temperature-resistant from -55 °C to +150 °C.

LOCTITE threadlocker mid-strength, 97990-243....
To lock and seal threaded connections up to M36. Also hardens on lightly oiled surfaces. Resists loosening by vibration. Can be loosened again with standard tools.
Temperature-resistant from -55 °C to +180 °C.
PW recommended.

LOCTITE threadlocker high-temperature, 97990-2720050
Provides high-strength locking of threaded connections for thread sizes up to M36. Temperature resistant up to 200 °C. Easily applied due to thixotropic components.
Temperature-resistant from -55 °C to +200 °C.

LOCTITE threadlocker capillary, 97990-290....
Locks and seals by capillary action when applied subsequently, e.g. by already tightened threads or in porosities and cracks. Secures pre-mounted bolts against vibration and loss of tension. For connections up to M8.
Temperature-resistant from -55 °C to +155 °C.

LOCTITE threadlocker high-strength, 97990-2701...
To secure and seal threaded connections up to M20, which no longer have to be loosened. Resists loosening by vibration under high dynamic load. The product is also suitable for high-strength fastening connections. Can only be removed after heating to 300 °C.
Temperature resistant from -55 °C to +150 °C

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought