Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
lubricating paint
Version 1
unimoly C 220
Container
400 ml aerosol
Hazardous goods class
Danger goods class 2.1
UN No.
UN 1950
Water Hazard Class
WGK 2
Working temperature
-180 °C to 450 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Description

Bonded coatings consist of a solid lubricant, bonding agent and solvent. After it has been applied and dried, the bonded coating forms a thin lubricating layer that reduces friction and wear. It is dry, adheres firmly to the surface and cannot drip.

Application:
For dry lubricating under high loads, oscillating movements or to counter stick-slip. For lifetime lubrication of screw spindles, hinge pins, cylinder pins and during assembly. Improves wear on gearwheels and sprockets, reduces friction on cap screws.

Advantages:
Dry lubricants cannot drip, therefore a pollution of the environment, as by oil or grease-based lubricants, can be excluded.


In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought