Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Klüber
Version 1
copper paste
Version 2
lead-free
Container
60 g tube
NLGI Class
2
Working temperature
-30 °C to 1200 °C, over 200 °C is a dry lubricant
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Description

The copper paste “Wolfracoat C” is a metallic paste for temperatures up to 1200 °C.

Application:
A proven assembly, cutting, lubricating and fastener paste for plain bearings and slide points, chains, roller bearings, in foundries for cores and ejectors, in die-casting machines, exhaust systems of internal combustion engines and furnaces.

Advantages:
The synthetic base oil evaporates at over 200 °C. A dry, metallic lubricant film gradually forms.
Good lubrication of friction points with slide and rolling friction, good separation and lubrication for fastenings with static and dynamic friction, improved sliding for easy assembly of interference and transition fits, easy dismantling when loosening screw fastenings.


In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought