Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Klüber
Version 1
PASTE
Container
600 g can
Hazardous goods class
Danger goods class 9
NLGI Class
1
UN No.
UN 3077
UNSPSC Code
15121501
Working temperature
-40 °C to 150 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Description

Klüber 46 MR 401 paste is a white multi-purpose lubricating paste, which provides very high reliability against friction, wear and friction rust.

Application:
Approved as a lubricant for long-term and lifetime lubrication, as an assembly aid and a thread lubricant for CrNi fastenings. Kluber paste is an assembly aid for press fits, it also brings advantages and safety anywhere that low sliding speeds, very high pressures, high wear, stick-slip, oscillating movements, vibrations and tribocorrosion occur.
Preferred uses are by low sliding speeds, screw spindles, adjustment nuts, splined shafts, ball joints, pivot bearings, gear wheels, radial packing rings, O-ring seals, V-rings, elastic rubber collars and roller bearings.

Advantages:
Protects from corrosion, is water-resistant, actively adhesive and is neutral to non-ferrous metals. Due to the white colour, which after appliance forms an almost invisible highly efficient lubricating film, it is particularly suited for places in which dark pastes are undesirable for visual reasons and cleanliness is required.


In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought