Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Klüber
Version 1
lubricating grease
Container
400 g cartridge
NLGI Class
2
Rev. characteristic n x dm
5X100000
Working temperature
-20 °C to 130 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Description

The molybdenum disulphide lubricant UNIMOLY GL 82 is a lubricating grease with MoS2 for improved fail-safe performance.

Application:
Proven use with roller and plain bearings, slide rails and guides, cams and cam plates, bolts, joints, hinges, cardan shafts, gear racks, screw spindles in all machine and plant construction.
A proven lubricant for wheel bearings and a multi-purpose lubricant for king pins, track and rod joints, cardan shafts and spline shafts.

Advantages:
Contains molybdenum disulphide (MoS2) for improved wear protection by boundary lubrication, waterproof and corrosion preventive.
Based on automobile manufacturers' requirements.


In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought