Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Safe, precise and reliable.

Safe and convenient remote operation with norelem

Indexing plungers and snap locks with perfectly matched system components from norelem can be controlled and operated completely safely and ergonomically from a distance. Power transmission is purely mechanical via flexible Bowden cables, enabling typical tasks such as unlocking hatches and covers or precise indexing to be carried out conveniently from a distance.

The system enables completely free positioning of operating elements - even in extremely winding, narrow or difficult to access installation spaces. These flexible mechanisms open up maximum freedom for your design.

Your ideal system - configured with just a few clicks

norelem now provides an intuitive online configurator making it as easy as possible for you to select our indexing plungers with remote actuation. This tool guides you unerringly through all the parameters and automatically combines the appropriate indexing plunger, operating parts and cable distributors - completely without manual matching.