Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Easy conversion with norelem

Clamping eccentric screws with clamping lever for quick workpiece change

Simply flip the lever and the workpiece is clamped: norelem’s new eccentric clamping screws with clamping levers are ideal for tool-free clamping, for example in assembly and laser applications where workpieces are changed frequently. They are versatile and intuitive to use – no torque wrench or Allen key is required; operation takes place directly on the clamping device. norelem has added two new versions in different sizes and clamping forces to its range.

Clamping eccentric screws with an integrated clamping lever offer many advantages, particularly in assembly areas where clamping and unclamping are frequent. Thanks to the lever, not only can many components be clamped in a matter of seconds, but the handle’s position is also flexible over 360 degrees and can be adjusted so that there are no interfering contours in the clamping area. Furthermore, the eccentric clamping screws can be used for cost-effective multiple clamping set-ups.

By using several eccentric clamping screws with clamping levers, clamping pallets can be equipped with several workpieces simultaneously or with complex fixtures before they are loaded into the machine, saving a considerable amount of set-up time.