Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
With the embossing technology, workpieces (up to 45 HRC) are prepared outside the machine tool with a defined contour for clamping in the SOLIDGrip centric vice. This ensures positive clamping in the clamping device! This process guarantees maximum retaining forces, ideal accessibility, material savings and maximum process reliability. The optimum embossing depth is achieved when the embossing image shown above appears on the workpiece after the embossing process. The workpiece can then be clamped in the SOLIDGrip vice without any further preparation.
Material
Steel.
Note
These operating instructions provide detailed information on the installation, operation and maintenance of the SOLIDStamp embossing station.
They contain safety instructions to ensure safe use of the SOLIDStamp embossing station. The documentation also provides information on which items are supplied and troubleshooting.

In addition to safety instructions, the operating instructions include:
- A general product description.
- Instructions for installing the SOLIDStamp embossing station.
- Instructions for operating and using the SOLIDStamp embossing station.
- Maintenance and care information.
- A troubleshooting guide.
- Technical data.
The technical documentation also includes the following documents:
- Instructions for the air hydraulic pump.
- An integrated spare parts list.
Scope of delivery
Embossing vice, embossing jaws, test blocks, hydr.-pneum. Pressure intensifier, scaled workpiece stop.
Accessory
41220 Embossing jaws SOLIDStamp.
41221 Centre marking device SOLIDStamp.
41222 Test blocks for jaw wear SOLIDStamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought