Connection bracket System 41 steel electro zinc-plated 10925-63-1141
- Rapid butt connections of mounting rails
- High load rating
- Ideal for mounting rails and rail systems
Sales unit
€2.06
plus sales tax
Added to your shopping cart
Designation
Connection bracket
Version 1
System 41
Main
material
steel
Surface finish
body
electro zinc-plated
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
electro zinc-plated.
Note
Connection bracket for easy connection of two mounting rails.
The connection bracket enables the rails to be precisely aligned at an angle of 90° to each other. With 3 holes matching the slotted holes in the mounting rails. Frictional connection by push-through assembly with hex head bolts, washers and nuts (order bolts, washers and nuts separately).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
The connection bracket enables the rails to be precisely aligned at an angle of 90° to each other. With 3 holes matching the slotted holes in the mounting rails. Frictional connection by push-through assembly with hex head bolts, washers and nuts (order bolts, washers and nuts separately).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.