Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Version 1
with T-slot
Form
A
Main material
aluminium
Surface finish body
hard-coated
B=Width
250
H=Height
24
L=Length
500
A
6
B1
15
B2
110
B4
80
B5
110
B6
16,5
C
5
D
M8
H1
10
L1
15
L2
110
L3
125
L4
62,5
L5
125
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Baseplates aluminium.
Tapped bushes stainless steel.
Version
hard-coated.
Note
Baseplates with T-slot and connecting thread. With scaling for exact and repeatable positioning of clamping elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought