Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Support
Main material
QT steel
A=Total length
38
B=Thread length
24
C=key width
17
F=Thread
M10
D
6
E
18,9
G
M8 x 8
Kind of fastening
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Drawing reference
1) screw rest
2) jack screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought