Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spiral cam
Main material
mild steel
S=Disc thickness
20
UNSPSC Code
31162800
base circle Ø
40
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Profile steel 1.7131.
Version
Saw cut and deburred.
Centre is centre-punched.
Start and end of spiral is marked.
Note
Spiral cams are used where something must be self-locking clamped or secured.
The cam is operated mechanically, pneumatically or hydraulically using a shaft through the centre or a lever fastened to the side. By pressure failure the self-locking effect is still operative leading to much higher operating safety by pneumatic and hydraulic clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought