Cam lever adjustable powder coated 04233-02-8511403X10
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colour: black or traffic red
Sales unit
€10.44
plus sales tax
Added to your shopping cart
Designation
Cam lever
Version 1
adjustable
Surface finish
body
powder coated
Component
material
stainless steel
A1=Handle length
33,5
A=Handle length
28
B=Width
14,4
D=Thread
M3
H1=Height
13,5
L=thread length
10
B1
11,5
Clamping
force
F (kN)
0,6
Colour handle
traffic red RAL 3020
D1
10,7
D2
6
H
9
Hand
force
FH N
45
Material handle lever
aluminium
Size
8
Thread type
external thread
Travel
S
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.
Version
Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.