Cam lever adjustable 04233-06-25218408X30
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colour: black or traffic red
Sales unit
€7.58
plus sales tax
Added to your shopping cart
Designation
Cam lever
Version 1
adjustable
Component
material
steel
A1=Handle length
110
A=Handle length
100
B=Width
33
D=Thread
M8
H1=Height
27,9
L=thread length
30
B1
24,2
Clamping
force
F (kN)
5
Colour handle
traffic red RAL 3020
D1
25
D2
11
H
16,3
Hand
force
FH N
170
Material handle lever
polyamide
Size
2
Thread type
external thread
Travel
S
1,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud blue-passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.