Cam lever adjustable blasted 04233-04-0512305X50
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Stainless steel version
Sales unit
€17.38
plus sales tax
Added to your shopping cart
Designation
Cam lever
Version 1
adjustable
Surface finish
body
blasted
Component
material
stainless steel
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread
M5
H1=Height
17,2
L=thread length
50
B1
13
Clamping
force
F (kN)
2,5
D1
13,8
D2
8
H
11,4
Hand
force
FH N
100
Material handle lever
stainless steel
Size
0
Steel code
1.4308
Thread type
external thread
Travel
S
1
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Stainless steel A1 version:
Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305.
Stainless steel A4 version:
Handle stainless steel 1.4404.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404.
Version
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Thrust washer, black.
Hinge pin and stud bright.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.