Cam lever adjustable stainless steel electropolished 04233-7544003X10
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Precise clamping adjustment via a fine thread setscrew
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Versions: electropolished or abrasive blasted
Sales unit
€23.94
plus sales tax
Added to your shopping cart
Designation
Cam lever
Version 1
adjustable
Main
material
stainless steel
Surface finish
body
electropolished
Component
material
stainless steel
A1=Handle length
27,5
A=Handle length
22
B=Width
13,8
D=Thread
M3
H1=Height
13,5
L=thread length
10
B1
11,5
Clamping
force
F (kN)
0,5
D1
12
D2
6
H
9
Hand
force
FH N
50
Size
7
Steel code
1.4404
Thread type
external thread
Travel
S
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel version A1:
Handle stainless steel 1.4308.
Thrust washer stainless steel 1.4034.
Hinge pin and stud stainless steel 1.4305.
Stainless steel version A4:
Handle, thrust washer, hinge pin and stud stainless steel 1.4404.
Version
Stainless steel version A1:
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin and stud bright.
Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin and stud bright.
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin and stud bright.
Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin and stud bright.
Note
Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference
1) setscrew for fine adjustment of lever
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.