Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
Surface finish body
bright
D=outside diameter
15,4
H=Height
3,2
D1
5,3
H1
0,7
Material handle lever
stainless steel
Size
0
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The washer can be fitted between the thrust washer and the contact face.
Material

Stainless steel 1.4305 (AISI 303 equivalent).

Version
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought