Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism
Main material
steel
Surface finish body
tempered, black oxidised
B=Width
47
D2=Thread
M6
D=diameter
13,5
H=Height
80
L=Length
118
B1
20
D1
20
H1
35
H2
5,5
H3
27
H4
67
L1
19
L2
59
L3
42
L4
80
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Prisms for chain clamp sets enable flexible positioning of the workpiece. The prisms can be fastened to the machine table using T-slot nuts.
Accessory
Nuts for T-slots DIN 508 enhanced, 07060.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought