Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Roller chain
Version 1
1x
DIN
DIN 8187
Main material
steel
B=Width
44
L=Length
1000
B1
29
Clamping force max. kN
75
G
26
L1
984
P
31,75
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Note
Roller chains for chain clamp sets can be used with chain clamp sets (04211) for clamping round, irregular, and large to very large workpieces. Roller chains can be shortened and joined together with other roller chains as desired.
Scope of delivery
1x roller chain
Accessory
Steel turnbuckles for chain clamp sets 04211-06.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought