Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp spring
Main material
steel
A=Height
46
B
3
C
8
D
13
E
25
UNSPSC Code
31162800
Wing nuts to DIN 316
M4x10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thrust and retaining ring carbon steel.
Spring, spring steel.
Version
Thrust and retaining ring black oxidised.
Spring bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought