Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp strap
Version 1
cranked
Main material
QT steel
H=Height
35
L1=width
30
L=Length
135
A
45
B
80
Clamping force kN
20,2
D
12,2
E
17
E1
4
L2
10
L3
20
L4
6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
The flat gooseneck allows lower steps on the workpiece to be machined or clamped. When using spherical washers 07420 use Form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought