Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp strap
Main material
QT steel
B=Width
40
H=Height
25
L=Length
160
B1
14,5
D
14
D1
12
F kN
40,4
H1
12,5
L1
138
L2
10
L3
25
L4
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Black oxidised.
Note
Suitable hinge pins see 04520.
Use hexagon nut 07260 to clamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought