Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp strap
Version 1
with slot
Version 2
with bore
Main material
QT steel
B=Width
32
H=Height
20
L=Length
80
A
20
B1
12,5
D
11
D1
10
F max. kN
13,9
L1
36
L2
10
L3
16
L4
2,5
L5
29
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Tempered and black oxidised.
Note
Suitable hinge pins 04250.
Cam levers 04290.
When using spherical washers 07420 use Form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought