Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bridge clamp
Version 1
double sided
Version 2
mini
Main material
steel
A=Length
22
B=Width
12
H=Height
10
C
2
Clamping force kN
8,77
D
9
L
16
UNSPSC Code
31162800

Description

Material
Steel.
Version
Black oxidised.
Note
Two workpieces can be clamped simultaneously from one clamping point using the mini clamp strap.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought