Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp strap
Version 1
open-U
Main material
QT steel
A=Height
20
B2=Width
30
L1= length
125
B1
11
Clamping force kN
13,9
D
16
L2
36
L3
24
UNSPSC Code
31162800
for screw
M10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Note
When using spherical washers 07420 use Form G.

The stated clamping forces are only valid for steel straps.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought