Clamp strap open-U aluminium 04110-216
- Large adjustment range
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
Sales unit
€50.17
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Version 1
open-U
Form
B
Main
material
aluminium
A=Height
30
B2=Width
48
L1= length
160
B1
18
B3
15
B4
8
UNSPSC Code
31162800
for
screw
M16/M18
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
EN AW-7022
Version
Bright.
Note
With concave washers, use the wide series 07420 form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.