Clamp strap open-U QT steel 04130-161
- Large adjustment range
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
Sales unit
€36.99
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Version 1
open-U
Version 2
with lug
Main
material
QT steel
A=Height
30
B2=Width
50
L1= length
250
B1
18
B3
28
L2
57
L3
36
UNSPSC Code
31162800
for
screw
M16/M18
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Aluminium bright.
Note
When using spherical washers use the wide series 07420 Form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.