Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Claw clamp
Version 1
adjustable
Form
A
Main material
steel
D=Fastening hole
21
Clamping force kN
37,8
H
85
L
175
L1
70
L2
80
L3
40
L4
135
L5
60
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Forged, tempered and painted.
Bolts, nuts, washers grade 8.8
Note
The strap provides instant height adjustment without blocks or shims and requires little space on the machine table. Designed for rugged use and highly suitable for clamping blanking and punching dies.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought