Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp strap
Version 2
with screw
Main material
QT steel
B=Width
30
D1=Thread
M10
L=Length
80
A
15
B1
12
D
M10x80
E1
15
E2
30
F
8-32
F kN
13,9
G for T-slot
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
QT steel.
Screws tempered grade 8.8
Version
Clamp strap painted. Screws black oxidised.
Note
“F” is dependent on the depth of the DIN 650 slot.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought