Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Claw clamp
Version 1
round kl coupling
A=Total length
110
B
188
C
190
D
50
E
75
F
90
G
40
H
24
J
50
K
5
L
M16
M
17
N
20
UNSPSC Code
31162800
max.
95
min.
45
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Body black oxidised.
Clamp strap and bolt tempered and black oxidised.
Note
Both sides of the strap can be used for clamping workpieces. The Pin-End Clamps can be combined with other fixturing elements, such as 04160, 02035, 02153.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought