Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cam screw
Version 1
with clamping element
Version 2
with seat
Main material
steel
Accessories NLM
04521-10-1216
B
28,5
B1
13
B2
19,8
Clamping force kN
17,8
G
9,5
H1
15,9
H2
12,192 -0,013
H3
6,9
L
95,1
L1
42,7
L2
12,7
Long hole
closed
S
7,1
S1
2
SW
8
Tightening torque max. Nm
88
UNSPSC Code
31162800
suitable fastening screw
M12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Body tempered, black oxidised, riser faces ground.
Square washer case hardened and brass-plated.
Note
Also called multi-fixture clamps and stops.
Cost-effective custom made clamping fixtures can be produced using the adjustable riser cam clamps together with the matching riser stops.
On request
Replacement cam screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought