Cam screw with hexagon brass black grey RAL 7021 04435-10-08
Sales unit
€14.71
plus sales tax
Added to your shopping cart
Designation
Cam screw
Version 1
with hexagon
Version 2
with clamping lever
Main
material
brass
Main
colour
black grey RAL 7021
Component
material
QT steel
Surface finish
component
black oxidised
A1=Handle length
91,1
A=Handle length
80,2
H3=handle height
60,2
L=thread length
15
X=thread
M8
B
11,5
Clamping
force
kN
1,5
H
43,2
H2
29,7
H4
65,4
H5
4,8
H6
16,2
S
10,2
S1
(travel)
1,01
SW
20,6
Size
3
Tightening
torque
max. Nm
13,7
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I,6c
~ TSCA 6(H) conformity
yes
Description
Material
Cam screw QT steel.
Hexagon brass.
Clamping lever high-performance thermoplastic, fibreglass reinforced.
Hexagon brass.
Clamping lever high-performance thermoplastic, fibreglass reinforced.
Version
Cam screw black oxidised.
Clamping lever black grey RAL 7021.
Clamping lever black grey RAL 7021.
Note
Cam screws with clamping levers can be used in a variety of ways for tool-free clamping. The the integrated clamping lever enables many elements to be rapidly clamped. The brass clamp nut offers a gentle yet extremely stable and secure clamping of workpieces. Even entire subplates can be equipped by using several cam screws with clamping lever.
Clockwise rotation is recommended for clamping. The marking on the cam screw should be on the right after clamping. (Screw in the cam screw as far as it will go, then turn it back one turn).
”S” = Distance from the workpiece to the screw centre (clamping screw).
Clockwise rotation is recommended for clamping. The marking on the cam screw should be on the right after clamping. (Screw in the cam screw as far as it will go, then turn it back one turn).
”S” = Distance from the workpiece to the screw centre (clamping screw).
Assembly
Clamping process:
1. Screw in the cam screw as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece. (The marking on the cam screw should be on the right after clamping).
1. Screw in the cam screw as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece. (The marking on the cam screw should be on the right after clamping).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.