Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cam screw
Version 1
hexagon
Version 2
with T-slot nut
Main material
brass
Component material
QT steel
N=T-slot
8
Accessories NLM
04521-10-0612
Clamping force kN
3,4
D
M6
H
4,8
H1
9,6
H2
4,5
L
23
S1 (travel)
1
SW
16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Hex washer brass.
Version
Tempered to 10.9 and black oxidised.
Note
Also called fixture clamps for T-slots.
These fixture clamps can be used directly on machine tables or other tables with T-slots. The grub screw at the rear locks the T-nut in the slot. Thin shims are recommended to prevent marking the bottom of the T-slot.
On request
Replacement cam screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought