Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping plate
Version 1
for cam clamp
Main material
stainless steel
Surface finish body
bright
B=Width
14
D=diameter
10,2
H=Height
8
L=Length
18
L1
2,6
L2
1
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Bright.
Application
Minimises scratches on the workpiece.
Accessory
Cam clamp 04431-10.
Cam clamp with lever 04431-12.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought