Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Machinable fixture clamps
Main material
steel
Surface finish body
black oxidised
D=Thread
M6
A
7,8
Accessories NLM
04521-10-0612
Clamping force kN
3,3
D1
24,9
D1 min.
12,1
H
6,4
L
11,9
S1 (travel)
1,01
SW
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Cam screw alloyed steel.
Clamping disc steel.
Version
Cam screw and clamping disc black oxidised.
Note
These fixture clamps have a round washer that can be machined to suit the contour of the workpiece being clamped. This allows positive clamping for round, contoured or fragile workpieces. The flat edge is the same distance from the screw centre as our hexagonal fixture clamps 04435 allowing an interchange between the two.
“A” = distance from workpiece to screw centre (cam screw).

“D1 min.” = maximum depth of contour.
On request
Replacement cam screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought