Machinable fixture clamps steel black oxidised 04431-16
- Self-locking
- Simple assembly
- Easy to operate
- Compact clamping element
Sales unit
€47.76
plus sales tax
Added to your shopping cart
Designation
Machinable fixture clamps
Main
material
steel
Surface finish
body
black oxidised
D=Thread
M16
A
15
Accessories NLM
04521-10-1630
Clamping
force
kN
26,7
D1
43,9
D1
min.
26,1
H
14
L
28,6
S1
(travel)
2,54
SW
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Cam screw alloyed steel.
Clamping disc steel.
Clamping disc steel.
Version
Cam screw and clamping disc black oxidised.
Note
These fixture clamps have a round washer that can be machined to suit the contour of the workpiece being clamped. This allows positive clamping for round, contoured or fragile workpieces. The flat edge is the same distance from the screw centre as our hexagonal fixture clamps 04435 allowing an interchange between the two.
“A” = distance from workpiece to screw centre (cam screw).
“D1 min.” = maximum depth of contour.
“A” = distance from workpiece to screw centre (cam screw).
“D1 min.” = maximum depth of contour.
On request
Replacement cam screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.