Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Stop element
Version 1
with seat
Main material
steel
For=For screws
M8
B
19
B1
8,4
B2
13,4
H1
19
H2
11,684 -0,013
H3
6,6
L
63,5
L1
28,3
L2
13,5
L3
7,9
Long hole
closed
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Tempered, black oxidised.
Riser faces ground.
Note
Also called multi-fixture clamps and stops.
Cost-effective custom made clamping fixtures can be produced using the adjustable riser cam clamps together with the matching riser stops.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought