Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook clamp holder
Form
A
Form definition
with square
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
D1=Thread
M4
L=height
35
SW=key width
12
D
10
D2
M6
D3
14
L1
46
L2
16
L3
13
Tightening torque max. Nm
2,7
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Hook clamp holders are for holding and raising hook clamps.
Accessory
Hook clamps 04372.
Extensions for jack screws 04378.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought