Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook clamp holder
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
A=Hole spacing
28
B1=Width
8,5
B=Width
16
D1=Diameter
16
D2=Bore diameter 2
5,3
H1=Height
8
H=Height
19
L=Length
40
D
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Accessory
Hook clamps 04372.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought