Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook clamp
Version 1
with long pin
Version 2
with tapped holes
Form
E
Main material
QT steel
Surface finish body
black oxidised
D=diameter
20
L=Length
30
B
12
D1
8,6
D2
15
D3
12
D4
M8
F max. kN
6,5
H
52,5
H1
25
H2
8
H3
12,5
R
12,5
R1
40
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel, tempered.
Version
Black oxidised.
Advantages
The tapped hole enables the desired support and adjustment of the contact face.
Accessory
Springs 07650 and socket head screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought