Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook clamp
Version 1
with collar
Main material
QT steel
Surface finish body
tempered, black oxidised
D1=Diameter
25
D=Thread
M10
H=Height
72
L1=thread length
13
C
M8
Clamping force kN
13,9
D2
8
H1
79
H2
67
H3
12
L
15
L2
10
P
10
R
12
R1
25
T
19
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought