Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook clamp
Form
A
Main material
QT steel
D=diameter
25
B
17
D1
10,5
D2
18
D3
14
F max. kN
13,9
H
66
H1
32
H2
10
H3
16
R
14
R1
32
R2
60
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel, tempered.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought