{"product":{"productId":"agid.2957","price":58.57,"name":"HOOK CLAMP W. COLLAR D1=M08, R=25,H=45-55"},"currency":"EUR"}
Hook clamp
with collar
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
Sales unit
€58.57
plus sales tax
Added to your shopping cart
Designation
Hook clamp
Version 1
with collar
D1=Thread
M8
B
10
C
25
D
22
F
max. kN
7,3
H
clamping range
45-55
H1
16
H2
14
H3
2
H4
7
H5
19
R
25
SW
22
Tightening
torque
max. Nm
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hook clamps and hook clamp holders carbon steel, tempered.
Version
Black oxidised.
Note
Hook clamps with collars can be screwed directly into grid holes etc. with or without counterbore.
For suitable height adjustment elements see risers 04378.
For suitable height adjustment elements see risers 04378.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.