Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Intermediate support
Version 2
rectangular
Main material
steel
Surface finish body
black oxidised
B
58
B1
15
D
32
G
M8
H
17
L
75
L1
50
L2
40
L3
27
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The intermediate support for hook clamps can be mounted directly on the clamping element as an intermediate support.
Space can be saved by attaching the intermediate support to the clamping element and clamping workpieces on workpiece contours.
Material
Steel.
Version
Black oxidised.
Note
Before use, the intermediate support must be fastened using the supplied M6 10.9 cap screws.
Scope of delivery
1x body
2x M6 10.9 cap screws
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought