Power clamp compact QT steel black galvanised 04627-1212
Sales unit
€455.00
plus sales tax
Added to your shopping cart
Designation
Power clamp
Version 1
compact
Form
A
Form definition
smooth
Main
material
QT steel
Surface finish
body
galvanised
Main
colour
black
B=Length/Width
47,5
D=Thread
M12
H=Height
56,5-118
L= length/ width
107
SW=key width
10
A
max.
59,5
A
min.
38,5
B1
38,5
B2
28
Clamping
force
kN
12
H1
0-100
H2
3,5-103,5
H3
92,5
H4
81
L1
12
L2
16
L3
141,5-163
Slot
width
14
Tightening torque
M1
Nm
100
Tightening torque
M2
Nm
40
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered, black galvanised.
Note
When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Do not clean using compressed air.
Do not clean using compressed air.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Advantages
- Infinite clamping
- Clamping force 12 kN / 16 kN.
- Compact design.
- Height scale enables quick presetting of the clamping height.
- Captive thrust pad pre-installed.
- Dirt and swarf repellent.
- The curved clamping arm ensures vertical, reliable clamping with a defined torque.
- The compact power clamp can be attached to the riser 04627-05 5without screws using a new type of quick-locking mechanism.
- Clamping force 12 kN / 16 kN.
- Compact design.
- Height scale enables quick presetting of the clamping height.
- Captive thrust pad pre-installed.
- Dirt and swarf repellent.
- The curved clamping arm ensures vertical, reliable clamping with a defined torque.
- The compact power clamp can be attached to the riser 04627-05 5without screws using a new type of quick-locking mechanism.
Accessory
Riser with quick lock 04627-05.
Thrust pad set 04627-10.
Thrust pad set 04627-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.