Power clamp long QT steel black galvanised 04629-112135
- Quick and flexible clamping
- Very high clamping forces
- Height and length infinitely adjustable
- Low construction height
Sales unit
€283.02
plus sales tax
Added to your shopping cart
Designation
Power clamp
Version 1
long
Version 2
single
Main
material
QT steel
Surface finish
body
galvanised
Main
colour
black
B=Length/Width
54
D3=Thread
M8
D=Thread
M12
H=Height
36
L3= length
115
L= length/ width
135
A
max.
110
A
min.
13
B1
18
Clamping
force
kN
30
D1
13
D2
M16
H1
85
H2
6-68
L1
13
L2
25
SW
8
Slot
width
14
Tightening torque
M1
Nm
100
Tightening torque
M2
Nm
70
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Forged, black galvanised.
Note
We recommend the use of screw paste to reduce wear on the adjusting screw.
The height of the power clamp can also be increased with the riser. A riser is not supplied with the 44 kN and 60 kN power clamps.
Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
The height of the power clamp can also be increased with the riser. A riser is not supplied with the 44 kN and 60 kN power clamps.
Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Advantages
- Very high clamping forces 22-60 kN
- Low construction height.
- Simple assembly of the elements.
- Enables quick and uncomplicated clamping.
- Height and length infinitely adjustable.
- Use in 12-28 mm T-slots or M10, M12, M16, M18, M20, M24 grid systems.
- Thrust pad available in smooth and serrated versions.
- Low construction height.
- Simple assembly of the elements.
- Enables quick and uncomplicated clamping.
- Height and length infinitely adjustable.
- Use in 12-28 mm T-slots or M10, M12, M16, M18, M20, M24 grid systems.
- Thrust pad available in smooth and serrated versions.
Advantages
- Very high retaining forces of 30–49 kN.
- Low height.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
- Low height.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory
Riser 04630.
Thrust pad stainless steel 04631.
Thrust pad plastic 04631-01.
Thrust pad stainless steel 04631.
Thrust pad plastic 04631-01.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.