Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Riser cylinder
Main material
QT steel
D1=Thread
M12
L=Length
200
D2
M12
D3
40
L1
230
L2
35
SW
36
Tightening torque max. Nm
49
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
The height of the hook clamps and hook clamp holders can be raised using these riser bars.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought